Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type
M12
-
Cable Assembly (End A)
M12 Plug
-
Cable Assembly (End B)
M12 Socket
Configuration Features
-
Number of Strands
7
-
Number of Positions
4
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Body Features
-
Connector Color (End B)
Black
-
Jacket Material
TPE
-
Connector Color (End A)
Black
-
Connector & Keying Code
D
Contact Features
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Connector Orientation (End A)
Straight
-
Connector Orientation (End B)
Straight
Housing Features
-
Housing Material
PA66+25GF
Operation/Application
-
M8/M12 Application Type
Industrial Ethernet
-
Shielded
No
Industry Standards
-
Industrial Protocols
Ethernet
Other
-
Cable Assembly Length (m)
.5, 1, 1.5, 2, 3, 4, 5, 7, 10
-
Cable Assembly Length (ft)
1.6, 3.2, 4.9, 6.5, 9.8, 13.1, 16.4, 22.9, 32.8
-
Cable Assembly Configuration
Double Ended
Reference Number
-
TE Internal Number
CAT-SI113-M1C