This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cage Type  Ganged | Stacked

  • Pluggable I/O Product Type  Cage Assembly | Cage Assembly with Integrated Connector

  • Sealable  No | Yes

  • Form Factor  SFP | SFP+

Configuration Features

  • Lightpipe Style  Standard

  • Number of Positions  40 | 80 | 160 | 200 | 240 | 320

  • Number of Ports  2 | 4 | 8 | 10 | 12 | 16

  • Port Matrix Configuration  2 x 1 | 2 x 2 | 2 x 4 | 2 x 5 | 2 x 6 | 2 x 8

Electrical Characteristics

  • Data Rate (Max) (Gb/s) 4 | 16

Contact Features

  • Contact Mating Area Plating Material  Gold (Au) | Gold or Gold Flash over Palladium Nickel

  • Contact Current Rating (Max) (A) .5

  • Contact Mating Area Plating Material Thickness (µm) .76

  • Tail Plating Material  Tin

  • Contact Mating Area Plating Material Thickness  .76 µm [ 29.92 µin ]

Termination Features

  • Termination Method to PCB  Through Hole - Press-Fit

  • Termination Post & Tail Length  3 mm [ .118 in ]

Housing Features

  • Cage Material  Nickel Silver

  • Centerline (Pitch) (mm) .8

  • Centerline (Pitch) (in) .03 | .031 | .032

Dimensions

  • PCB Thickness (Recommended)  1.5 mm [ .059 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Heat Sink Compatible  No

  • Pluggable I/O Applications  EMI Enhanced | SFP | SFP+ | SFP+ Enhanced | SFP+ Thermally Enhanced

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box | Box & Tray | Package | Tray

Other

  • Included Lightpipe  No | Not Optional | Yes

  • EMI Containment Feature Type  Elastomeric Gasket | Internal/External EMI Springs

Related Materials
No documentation available.