Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A)
M12 Plug
-
Connector Type (End B)
M12 Socket
-
Cable Assembly Type
M12
Configuration Features
-
Number of Positions
2, 3, 4, 5, 8
Electrical Characteristics
-
Operating Voltage (VAC)
30, 60, 250
-
Operating Voltage (VDC)
30, 60, 250
Body Features
-
Conductor Material
Copper Alloy
-
Wire Color (Base)
Brown, Blue, Brown, Blue, Black, Brown, White, Blue, Black, Brown, White, Blue, Black, Gray, White, Brown, Green, Yellow, Gray, Pink, Blue, Red
-
Jacket Material
PUR, PVC
-
Connector Color (End A)
Black
-
Connector Color (End B)
Black
-
Cable Color
Black, Gray
-
Connector & Keying Code
A
Contact Features
-
Contact Current Rating (Max) (A)
2, 4
Mechanical Attachment
-
Thread Size
M12 x M12, M12x1
-
Connector Orientation (End A)
Right Angle
-
Connector Orientation (End B)
Right Angle
Housing Features
-
Housing Material
GF Nylon
Dimensions
-
Wire Size (mm²)
.25, .34
-
Wire Size (AWG)
22
-
Wire Size (CMA)
24
-
Outside Cable Diameter (mm)
4.5, 5
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No, Yes
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
1
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
.5, 1, 1.5, 3, 5, 7, 10
-
Cable Assembly Configuration
Double Ended
Reference Number
-
TE Internal Number
CAT-SE594-M1TT