Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type
M8 Pigtail
-
Cable Assembly (End A)
M8 Plug
Configuration Features
-
Number of Positions
3 | 4
Electrical Characteristics
-
Operating Voltage (VAC)
30 | 60
Body Features
-
Conductor Material
Copper Alloy
-
Wire Color (Base)
Brown, Blue, Black | Brown, White, Blue, Black
-
Jacket Material
PUR | PVC
-
Connector Color (End A)
Black
-
Cable Color
Black | Gray
-
Connector & Keying Code
A
Contact Features
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Thread Size
M8
-
Connector Orientation (End A)
Right Angle
Housing Features
-
Housing Material
Nylon | PA66+25GF
Dimensions
-
Wire Size (AWG)
24
-
Wire Size (mm²)
.25
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No | Yes
Other
-
Cable Assembly Length (m)
.5 | 1 | 1.5 | 3 | 5 | 7 | 10
-
Cable Assembly Length (ft)
1.6 | 3.2 | 4.9 | 9.8 | 16.4 | 22.9 | 32.8
-
Cable Assembly Configuration
Single Ended