This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The sensors in the ESP-64HD electronic pressure scanner are mounted on a common hybrid ceramic substrate using a proprietary technique which maximizes long term stability. The outputs of the sensors are electronically multiplexed through a single onboard instrumentation amplifier at rates up to 70,000 Hz using binary addressing. The multiplexed amplified analog output is capable of driving long lengths of cable to a remote A/D converter. The ESP scanners also incorporate a two-position calibration manifold actuated by momentary pulses of control pressures. When placed in the calibrate position, all sensors are connected to a common calibration pressure port. A series of accurately measured pressures can be applied through this port to characterize the sensors, in place, at the condition to which they are being subjected. Proper and periodic on-line calibration maintains static errors within ±0.03% or better of the full scale (FS) pressure range. The calibration manifold automatically switches between two common reference pressures to ensure a stable reference is applied during calibration. The calibration manifold incorporates a visual position indicator and utilizes a dynamic o-ring seal design for high reliability and easy servicing in the field.

Benefits

  • Unparalleled long term stability
  • Digital Temperature Compensation (DTC)
  • Individual offset and thermal zero compensation
  • Automatically switched reference pressures
  • Optional isolated purge capability
  • Optional temperature sense output
orange bar

Applications

  • In-Model wind tunnel testing
  • Aircraft Flight testing
  • Automotive track testing
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Pressure Scanners

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  32 | 64

Usage Conditions

  • Accuracy ('% de la pleine échelle) ±.03

Industry Standards

  • IP Rating  IP50

Other

  • EU Throughput Rate HZ  325

Related Materials

Instruction Sheets

Customer Manual