This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • Shell  Without

  • SAS Connector Type  SAS

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Board

Configuration Features

  • Number of Positions  29

  • Number of Rows  1

  • Number of Ports  1

  • PCB Mount Orientation  Right Angle

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Base Material  Brass | Copper Alloy

  • Contact Mating Area Plating Material Thickness  .762 µm [ 30 µin ]

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 1.5

Termination Features

  • Termination Method to PCB  Surface Mount

Mechanical Attachment

  • PCB Mount Retention Type  Solder Peg

  • PCB Mount Retention  With | Without

  • Connector Mounting Type  Board Mount

Housing Features

  • Housing Material  Thermoplastic

  • Centerline (Pitch)  1.27 mm [ .049 in ]

Dimensions

  • Profile Height from PCB  3.1 mm [ .122 in ]

Usage Conditions

  • High Temperature Housing  Yes

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • PCIe/SAS Generation  Gen2

Packaging Features

  • Packaging Method  Box & Tray | Loose Piece | Tray

  • Packaging Quantity  30 | 40 | 55

Related Materials
No documentation available.