Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Inductive Transducer (RVIT)
Configuration Features
-
Electrical Connection
Cable
Electrical Characteristics
-
Supply Voltage Range (VDC)
10 – 28
-
Input Current (Max) (mA)
41
Body Features
-
Product Weight
70 g [ 2.46 oz ]
-
Case Material
Anodized Aluminum
Mechanical Attachment
-
Sensor Mount Type
Size 15 Servo Mount
Dimensions
-
Shaft Diameter
4.75 mm [ .187 in ]
-
Product Diameter
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range
-18 – 77 °C [ 0 – 170 °F ]
Operation/Application
-
Output Signal Details
4 – 20 mA DC
Other
-
Angular Range (°)
0 – 120
-
Non-Linearity ± (%)
.25
-
Bearing Type
ABEC 3 Precision Ball Bearing