Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Inductive Transducer (RVIT)
Configuration Features
-
Electrical Connection
Lead Wires
Electrical Characteristics
-
Supply Voltage Range (VDC)
13.5 – 16.5
-
Input Current (Max) (mA)
25
Body Features
-
Product Weight
34 g [ 1.19 oz ]
-
Case Material
Anodized Aluminum
Mechanical Attachment
-
Sensor Mount Type
Size 11 Servo Mount
Dimensions
-
Shaft Diameter
4.76 mm [ .187 in ]
-
Product Diameter
26.98 mm [ 1.062 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Output Signal Type
±7.5 VDC
Other
-
Angular Range (°)
-60 – 60
-
Non-Linearity ± (%)
.5
-
Bearing Type
ABEC 3 Precision Ball Bearing
Reference Number
-
TE Internal Number
CAT-RVDT0005