This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Silicon rubber surface RTDs are used to monitor or measure temperature on round or uneven surfaces.  For motor and generator applications, they are commonly used in the end turns of the windings. Silicone rubber surface RTD sensors are manufactured with plotted element style. A plotted element allows for measuring the average temperature over an extended area.

Features

  • Temperature range: -50°C to 220°C (-58°F to 428°F)
  • Elements: Platinum, Copper, Nickel; Style: Plotted
  • Optional adhesive backing

Performance Specifications

Time constant: two seconds maximum for 63.2% response to change in temperature per ASTM E644

Repeatability: less than ±0.06% change in ice point resistance after 10 consecutive cycles between ice point and 250°C

Long term stability: less than ±0.2% ice point resistance shift after 1000 hours at 250°C

Self-heating: 10 mW/C in water moving 3 feet/sec

Hysteresis: ±0.15% of span temperature

Dielectric strength: 1,000 volts RMS at 60 Hz, for one minute, element to outer surfaces, with 1 mA leakage current

Application temperature range: -50°C to 220°C (-58°F to 428°F)

Leadwires: 26 AWG PTFE Insulated

RTD Temperature Accuracy Specifications

Standard Tolerances at 0°C

Element Material TCR ±0.12% ±0.2% ±0.5%
Platinum 0.00385 0.30°C, 0.12Ω 0.50°C, 0.19Ω 1.20°C, 0.46Ω
Platinum 0.00392 N/A N/A 1.20°C, 0.46Ω
Copper 0.00427 N/A 0.71°C, 0.028Ω 1.49°C, 0.58Ω
Nickel 0.00672 N/A N/A 0.85°C, 0.68Ω
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Head Type  None

  • Resistance Tolerance @ Reference Temperature  100 Ohm ±.5% at 0°C | 10 Ohm ±.2% at 25°C | 120 Ohm ±.5% at 0°C

  • RTD Sensor Type  Silicone Laminate

  • Element Type  Plotted Wire

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE Insulated

Configuration Features

  • Lead Wire Configuration  2 Wire Single (Red / White) | 3 Wire Single (Red / White / White) | 4 Wire Single (Red / Red / White / White)

Mechanical Attachment

  • Sensor Mount Type  PSA Backing

Dimensions

  • Body Length  50.8 mm [ 2 in ]

  • Lead Wire Length (mm) 914.4 | 1219.2 | 2438.4 | 3048

  • Lead Wire Length (in) 36 | 48 | 96 | 120

  • Wire Size (AWG) 26

  • Body Thickness  1.9 mm [ .075 in ]

  • Body Width  9.65 mm [ .38 in ]

Usage Conditions

  • Temperature Coefficient (Ω/°C) .00385 | .00392 | .00427 | .00672

  • Operating Temperature (Max)  220 °C [ 428 °F ]

Other

  • Sheath Style  Standard Stainless Steel

Related Materials

Datasheets & Catalog Pages