This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

  • High reliability and stability
  • Flat surface for ease of mounting
  • 26AQG twisted pair ESCC 390101911 wire
  • 100Ω and 1,000Ω nominal resistances at 0
  • Individualized serial numbers
  • Various wire lengths available

Specifications

  • Manufacturing and testing based on ESCC (European Space Components Coordination) Generic Specification No. 4006
  • Operating temperature range: -170°C to +125°C
  • Storage temperature range: -170°C to +125°C
  • 100Ω and 1,000Ω nominal resistances at 0°C
  • Characteristic curve: 3850 ppm/K

Applications

  • Low earth orbit satellite
  • Temperature control
  • Temperature monitoring
  • Temperature compensation
  • Solar panels
  • Payload equipment
assembly drawing for surface mount sensor

Surface Mount Platinum RTD Temperature Sensor Assembly Drawing

Speak With An Expert

For more information on ESA Temperature Sensors for satellite applications, please fill out the form below to connect with our experts:

  1. The Hidden Heroes of Technology: Sensors in Satellites

With over 20 years space heritage and compliance to ESA standards, our sensors are suited for both traditional and LEO satellite markets, designed for easy installation, various wire lengths, and provide excellent heat transfer delivering high reliability performance.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Space Qualified RTD

  • Element Type  Thin Film

  • Element Material  Platinum

  • Lead Wire Style  Polyimide insulated

Usage Conditions

  • Operating Temperature (Max) (°C) 125 | 170

  • Operating Temperature (Max) (°F) -274 | -139 | 257 | 338

Related Materials