This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
322M configuration details

part number configuration for the 322M Polyimide/FEP heavy duty RTD sensor

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Head Type  None

  • Resistance Tolerance @ Reference Temperature  100 Ohm ±.12% at 0°C | 100 Ohm ±.5% at 0°C

  • RTD Sensor Type  FEP Laminate | Polyimide Laminate

  • Element Type  Wire Wound

  • Element Material  Platinum

  • Lead Wire Style  PTFE Insulated

Configuration Features

  • Lead Wire Configuration  2 Wire Single (Red / White) | 3 Wire Single (Red / White / White) | 4 Wire Single (Red / Red / White / White)

Mechanical Attachment

  • Sensor Mount Type  PSA Backing

Dimensions

  • Body Length  31.75 mm [ 1.25 in ]

  • Lead Wire Length (mm) 914.4 | 1828.8 | 2438.4

  • Lead Wire Length (in) 36 | 72 | 96

  • Wire Size (AWG) 26

  • Body Thickness  1.52 mm [ .06 in ]

  • Body Width  12.7 mm [ .5 in ]

Usage Conditions

  • Temperature Coefficient (Ω/°C) .00385 | .00392

  • Operating Temperature (Max)  200 °C [ 392 °F ]

Related Materials

Datasheets & Catalog Pages