This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The standard connection has a single process thread hex fitting. A reverse thread option is available, with a single control thread hex fitting. The sensors are available with single or dual elements and are ideal for the process industry where immersion in the application is essential. 

Features

  • Stainless steel sheath style
  • Platinum, copper, or nickel element options
  • Teflon wire insulation
  • Silver plated or copper conductor wire stranding
  • 0.125", 0.188", or 0.250" sheath diameter

Applications

Performance Specifications

Repeatability: less than ± .06% change in ice point resistance after 10 consecutive cycles between ice point and 250°C.

Long term stability: less than ± .2% ice point resistance shift after 1,000 hours at 250°C

Self heating: 10 mW/C in water moving 3 feet/sec

Pressure rating: 1,500 psi

Insulation resistance: 1,000 megohms @ 500 V, leads to case

Vibration: withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.

Shock: withstands 50 g-level peak sine wave shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11.

RTD Temperature Accuracy Specifications

Standard Tolerances at 0°C

Element Material TCR ±.06% ±0.12% ±0.2% ±0.5%
Platinum 0.00385 0.15°C, 0.06Ω 0.30°C, 0.12Ω 0.50°C, 0.19Ω 1.20°C, 0.46Ω
Platinum 0.00392 N/A N/A N/A 1.20°C, 0.46Ω
Copper 0.00427 N/A N/A 0.71°C, 0.028Ω 1.49°C, 0.58Ω
Nickel 0.00672 N/A N/A N/A 0.85°C, 0.68Ω
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Head Type  None

  • Resistance Tolerance @ Reference Temperature  1000 Ohm ±.06% at 0°C | 100 Ohm ±.06% at 0°C | 100 Ohm ±.12% at 0°C | 100 Ohm ±.5% at 0°C | 10 Ohm ±.2% at 25°C

  • Housing Style  Stainless Steel Probe

  • RTD Sensor Type  Immersion Probe

  • Element Type  Thin Film | Wire Wound

  • Element Material  Copper | Platinum

  • Lead Wire Style  PTFE Insulated

Configuration Features

  • Lead Wire Configuration  2 Wire Single (Red / White) | 3 Wire Dual (Red / Red / White & Black / Green / Green) | 3 Wire Single (Red / Red / White) | 4 Wire Single (Red / Red / White / White)

Body Features

  • Threading Direction  Forward Facing

  • Sheath Length (mm) 38 | 152 | 203 | 304 | 609

  • Sheath Length (in) 1 | 6 | 8 | 12 | 24

  • Immersion Length (mm) 38 | 152 | 203 | 304 | 609

  • Immersion Length (in) 1 | 6 | 8 | 12 | 24

Mechanical Attachment

  • Thread Size  1/4 NPT | 1/8 NPT

Dimensions

  • Lead Wire Length (mm) 152.4 | 203.2 | 304.8 | 914.4

  • Lead Wire Length (in) 6 | 8 | 12 | 36

  • Wire Size (AWG) 22 | 26 | 28

  • Sheath Outside Diameter (mm) 3.18 | 4.76 | 6.35

  • Sheath Outside Diameter (in) .125 | .188 | .25

Usage Conditions

  • Temperature Coefficient (Ω/°C) .00385 | .00427

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Other

  • Sheath Style  Standard Stainless Steel

Related Materials

Datasheets & Catalog Pages