This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

These RTD probe sensors are commonly installed in bearings and housings of rotating machinery.  They are used to detect temperature changes at the point of contact in bearings, oil, air, water and other process control applications. The sensing element is installed in a small metal housing. This allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. These miniature sensors are easy to install where space is limited and a hole can be drilled for placement. We offer a variety of custom options for embedment RTD probes to suit most applications.

Features

  • Housing material: tip plated copper or stainless steel
  • Single and dual elements: platinum or nickel
  • Lead wire options: overbraid protection

Applications

gray horizontal divider

Performance Specifications

Time Constant (typical in 3 ft/sec moving water):

  • Housing style A: 3.0 seconds
  • Housing style B: 2.0 seconds
  • Housing style C: 1.5 seconds

 

Temperature Range: -50°C to 250°C (-58°F to 482°F)

 

Housing Material: Tin-plated copper alloy

 

Lead Wires and Elements: single elements can have up to three lead wires. Housing styles A and B can accommodate dual elements with up to six lead wires.

 

Insulation Resistance: minimum 100 megohms @500 VDC leads to caseminimum 10 megohms @50 VDC between elements.

 

Vibration: withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.

 

Shock: withstands 50 g-level peak sine wave shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11.
 

Wire Gauge (AWG)

Housing Style 2 Leads 3 Leads 4 Leads
A 24 24 26
B 24 24 28
C 24 26 ---
D 30 30 ---

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Head Type  None

  • Resistance Tolerance @ Reference Temperature  1000 Ohm ±.12% at 0°C | 100 Ohm ±.12% at 0°C | 100 Ohm ±.5% at 0°C | 120 Ohm ±.5% at 0°C

  • Housing Style  Micro Embedment, Style D | Miniature Embedment, Style C | Spring Loaded With Locking Ring, Style B | Stainless Steel | Standard Embedment, Style A | Tin Plated

  • RTD Sensor Type  Bearing Embedment Probe

  • Element Type  Thin Film

  • Element Material  Nickel | Platinum

  • Lead Wire Style  PTFE Insulated | Standard PTFE With Braided Shield

Configuration Features

  • Lead Wire Configuration  2 Wire Single (Red / White) | 3 Wire Dual (Red / White / White & Blue / Yellow / Yellow) | 3 Wire Single (Red / White / White)

Dimensions

  • Lead Wire Length (mm) 152.4 | 303.8 | 381 | 508 | 914.4 | 1016 | 1524 | 1828.8 | 2438.4 | 3048

  • Lead Wire Length (in) 6 | 12 | 15 | 20 | 36 | 40 | 60 | 72 | 96 | 120

  • Wire Size (AWG) 24 | 26 | 30

  • Sheath Outside Diameter (mm) 2.03 | 3.18 | 6.35 | 7

  • Sheath Outside Diameter (in) .08 | .125 | .25 | .278

Usage Conditions

  • Temperature Coefficient (Ω/°C) .00385 | .00392 | .00672

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Other

  • Sheath Style  Standard Stainless Steel

Related Materials

Datasheets & Catalog Pages