This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our Raychem RSES Elbow Connectors 400A combine all the benefits of EPDM’s long service life with silicone rubber’s ease of installation characteristics.

Our Raychem RSES Elbow Connectors are designed to connect polymeric cables to medium-voltage gas-insulated switchgear, transformers, or motors that are using bushings type “B” according to EN 50180/EN 50181, specified for 400 A continuous current. The Elbow Connectors are compliant with CENELEC HD 629.1 S2 02/2006+A1:2008.

Elbow Connectors are a hybrid solution combining EPDM with silicone rubber. The durable EPDM insulation body provides reliable performance indoors and outdoors, especially in harsh environmental conditions. Plus, its rugged, high-performance capabilities enable easy handling during push-on and connection procedures. In addition, the flexible silicone stress cone adapter supports fast and easy installations even on larger cable cross-sections.

A capacitive Voltage Detection (VD) point is built into every connector, which detects the presence of voltage in a cable network and helps in avoiding injury during operation and maintenance.

Key Features

  • Hybrid material design: Flexible silicone cable adapter and rugged EPDM body
  • Reliable operation even under harsh environmental conditions
  • Easy installation due to flexible silicone cable adapter
  • Screened connector body for improved safety and protection against accidental contact
  • Easily accessible capacitive test point for Voltage Detection System (VDS)
  • Shield-break design for cable outer sheath testing without disconnection of RSES
  1. Screened Separable Connector RSES 400 A Installation Video (English)

Watch the installation video of the new TE´s Raychem Screened Elbow Separable Connectors RSES for bushing type B, 400 A up to 36 kV.

FAQ

Frequently Asked Questions

Question: What material are TE's Raychem screened separable elbow connectors made of?

Answer: Our Raychem screened separable elbow connectors are made of a combination of durable EPDM rubber for the main insulation body and highly modified silicone rubber (LSR) for the inner insulation (cable adapter).

 

Question: What is the continuous current rating of the type B bushing?

Answer: Type B bushing has a continuous current rating of 400A.

 

Question: Should the screened separable elbow connectors be disconnected/dismantled when performing cable outer sheath testing?

Answer: Our screened separable elbow connectors have a shield-break design for cable outer sheath testing and don't require disconnection.

 

Question: How do I detect voltage presence using the screened separable elbow connectors?

Answer: Our screened separable elbow connectors are equipped with a capacitive Voltage Detection (VD) point that, in combination with voltage detection devices, can be used to determine the voltage presence.

 

Question: Are the screened separable elbow connectors safe to touch when installed?

Answer: Our elbow connectors use a conductive EPDM jacket, which protects against accidental contact to help ensure personnel safety.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Mechanical

  • Bushing Type  400A

  • Cable Shield Style  Adaptable

  • Screened  Screened

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 36 | ≤ 24

Body Features

  • Compatible Conductor Material  Aluminum | Copper

  • Insulation Material  Polymeric

Dimensions

  • Compatible Insulation Diameter Range (mm) 24.5 – 32 | 30.8 – 39.6

  • Compatible Insulation Diameter Range (in) .96 – 1.25 | 1.21 – 1.55

  • Compatible Conductor Cross-Section Range (mm²) 50 – 95 | 95 – 120 | 150 – 240 | 185 – 300

Operation/Application

  • Marine-Offshore-Shipbuilding Certified  No

  • Dead Break Connection Product Type  Elbow Connector

Industry Standards

  • Compatible With Approved Standards Products  CENELEC HD 629.1 | HD CENELEC 629.2 | HD CENELEC 629.3 | HD CENELEC 629.4

Product Availability

  • Product Availability  Worldwide

Other

  • Installation Instruction  English | French | German | Spanish

Related Materials

Datasheets & Catalog Pages