Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%)
±.1
-
Rate & Inertial Sensor Type
Inertial Systems
Electrical Characteristics
-
Excitation Voltage Range (VDC)
8.5 – 36
Body Features
-
Case Material
Anodized Aluminium
Dimensions
-
Product Length
161.34 mm [ 6.35 in ]
-
Product Diameter
69.85 mm [ 2.75 in ]
Other
-
FS Range (±) DEG/SEC
1000 | 1200
-
FS Range (±) G
10 | 40 | 50 | 51 | 100