Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%)
±.1
-
Rate & Inertial Sensor Type
Rate Sensors/Gyros
Electrical Characteristics
-
Excitation Voltage Range (VDC)
8.5 – 36
Body Features
-
Case Material
Anodized Aluminium
Dimensions
-
Product Width
24 mm [ .944 in ]
-
Product Length
24 mm [ .944 in ]
-
Product Height
28.3 mm [ 1.11 in ]
Other
-
FS Range (±) DEG/SEC
300 | 600