Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%)
±.1
-
Rate & Inertial Sensor Type
Rate Sensors/Gyros
Electrical Characteristics
-
Excitation Voltage Range (VDC)
8.5 – 36
Body Features
-
Case Material
Anodized Aluminium
Dimensions
-
Product Width
24 mm [ .944 in ]
-
Product Length
24 mm [ .944 in ]
-
Product Height
27.3 mm [ 1.07 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Other
-
FS Range (±) DEG/SEC
50 | 100 | 180 | 300