Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power System Clamp Style
Fixing device
-
Installation Technology
Plastic Grip Type
Electrical Characteristics
-
Voltage Class (kV)
≤ 42
-
Breaking Load (Min) (kN)
2.4 | 4.2 | 4.8 | 8.4
Body Features
-
Product Weight (kg)
1.8 | 3 | 3.4 | 5.7
-
Product Weight (lb)
3.969 | 6.614 | 7.496 | 12.567
Operation/Application
-
Voltage Application
Low Voltage | Medium Voltage
-
Power Component Application Type
Overhead
Product Availability
-
Product Availability
Worldwide