This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Integrated in Housing | Locking Lance

  • Sealable  No | Yes

Body Features

  • Terminal Seal Type  Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  .64mm

  • Typical Current Rating (A) 3

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Gold | Silver

  • Terminal Type  Receptacle

  • Mating Tab Width  .64 mm [ .025 in ]

  • Interface Plating  Gold (Au) | Silver (Ag)

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.4 – 1.9 | 1.4

  • Compatible Insulation Diameter Range (in) .055 | .055 – .075

  • Wire Size (AWG) 20 – 18 | 20 – 24

  • Wire Size (mm²) .5 – .75 | .51 – .205

  • Wire Size Search (mm²) .2 | .25 | .32 | .4 | .51

  • Wire Size Search (AWG) 20 | 21 | 22 | 23 | 24

  • Tab Length (mm) 12.7 | 22.8

  • Tab Length (in) .5 | .897

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range (°C) -65 – 105 | -40 – 105

  • Operating Temperature Range (°F) -85 – 221 | -40 – 221

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  9000 | 14000

Other

  • Customer Preferred Contact  No

  • Terminal Transmits  0 – 24 A (Low Power)

Related Materials
No documentation available.