This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Radiation Crosslinked Three Core Cable, Screened and Thin Wall Sheathed. Generally as per EN 50306-3. Rated 600V, Extra low temperature, extra oil and fuel resistant. LSZHFR. EN 45545-2, R15/R16 HL3

Key Features

  • Electron beam crosslinked insulation – EL 109
  • EM104 / S2 Jacket material for multicore cables
  • Thin Wall, Light Weight o Meets common railway requirements
  • Highly flexible and low bending radii
Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials
No documentation available.