This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Electrical Characteristics

  • Operating Voltage (Max) (kV) .6

Body Features

  • Primary Product Color  Gray

  • Shrink Ratio  1.5:1

  • Primary Product Material  Silicone Rubber

  • Flexibility  Very Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .5 | .75 | 1

  • Recovered Wall Thickness (Nominal) (in) .02 | .03

  • Expanded Inside Diameter (Min) (mm) 2.9 | 10 | 15 | 21 | 41

  • Expanded Inside Diameter (Min) (in) .114 | .394 | .591 | .827 | 1.61

  • Recovered Inside Diameter (Max) (mm) 1.7 | 6.5 | 9.6 | 13 | 27

  • Recovered Inside Diameter (Max) (in) .066 | .256 | .378 | .51 | 1.06

Usage Conditions

  • Shrink Temperature (Min) (°C) 135

  • Tubing Flammability Type  Highly Flame-Resistant

  • Operating Temperature Range  -75 – 200 °C [ -103 – 392 °F ]

  • Recovery Temperature (°C) 175

Operation/Application

  • Mechanical Resistance  Heat Shocks | High & Low Temperatures | Radiation Sterilization | Steam Sterilization

Product Availability

  • Applicable Region  Worldwide

Packaging Features

  • Packaging Method  Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  UK | US

Related Materials
No documentation available.