This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  Yes

  • Adhesive Requirement  Adhesive Precoat | Adhesive Purchased Separately

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer | Low Fire Hazard Material | Modified Fluoro-Elastomer | Polyolefin Flexible Modified | Semi-Rigid Modified Polyolefin

  • Material Code  3 | 4 | 12 | 25 | 100

  • Material Systems Code  10 | 100 | 200 | 25

Housing Features

  • Body Orientation  Straight

Dimensions

  • Expanded Inside Diameter (Min) (mm) 17 | 18 | 23.4 | 24 | 27.4 | 28 | 28.4 | 30 | 31 | 32 | 36 | 36.8 | 38.1 | 42 | 42.7 | 43 | 45.7 | 47 | 51.8 | 52 | 60 | 66 | 81.8

  • Expanded Inside Diameter (Min) (in) .67 | .71 | .92 | .945 | 1.08 | 1.1 | 1.12 | 1.18 | 1.22 | 1.26 | 1.42 | 1.45 | 1.5 | 1.65 | 1.68 | 1.69 | 1.8 | 1.85 | 2.04 | 2.05 | 2.36 | 2.6 | 3.22

  • Compatible Cable Diameter (Max) (mm) 3.5 | 4 | 4.5 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 14 | 16 | 18 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 36 | 38

  • Compatible Cable Diameter (Max) (in) .13 | .14 | .15 | .16 | .17 | .18 | .19 | .2 | .23 | .236 | .27 | .276 | .3 | .31 | .314 | .315 | .35 | .354 | .39 | .43 | .47 | .55 | .63 | .71 | .78 | .86 | .94 | 1.02 | 1.1 | 1.18 | 1.25 | 1.3 | 1.33 | 1.41 | 1.42 | 1.49 | 43 | 55 | 63

  • Connector or Backshell Outside Diameter (mm) 8 | 9 | 10 | 11 | 12 | 14 | 16 | 18 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 36 | 38 | 40 | 43 | 46 | 49 | 52 | 55 | 58 | 61 | 64

  • Connector or Backshell Outside Diameter (in) .31 | .314 | .35 | .39 | .43 | .433 | .47 | .55 | .62 | .63 | .71 | .787 | .79 | .86 | .87 | .94 | 1.02 | 1.1 | 1.18 | 1.26 | 1.33 | 1.34 | 1.41 | 1.42 | 1.5 | 1.57 | 1.69 | 1.7 | 1.81 | 1.93 | 2.04 | 2.16 | 2.28 | 2.4 | 2.52

  • Compatible Cable Diameter Range (mm) 5.6 – 13 | 5.6 – 12.4 | 5.9 – 14 | 6.6 – 14.7 | 7.1 – 16 | 8.4 – 19 | 8.4 – 18.5 | 9.9 – 22.1 | 9.9 – 22 | 15.7 – 35 | 15.7 – 35.3 | 16.8 – 38 | 20.3 – 45.7 | 22.4 – 36

  • Compatible Cable Diameter Range (in) .22 – .488 | .26 – .579 | .331 – .728 | .39 – .87 | .618 – 1.378 | .618 – 1.39 | .661 – 1.496 | .799 – 1.799 | .88 – 1.42 | 5.6 – 14 | 5.9 – 14 | 5.9 – 15 | 7.1 – 17 | 7.1 – 16 | 8.4 – 19 | 8.4 – 20 | 9.9 – 23 | 9.9 – 22

Usage Conditions

  • Flammability Performance  Flame-Retardant | Low Fire Hazard

  • Operating Temperature Range (°C) -75 – 150 | -67 – 392 | -55 – 135 | -30 – 105

  • Operating Temperature Range (°F) -103 – 302 | -67 – 275 | -22 – 221

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures | Long-Term Fluid Immersion at High Temperatures | Occasional Fluid Exposure

Industry Standards

  • Compatible With Approved Standards Products  BR1326 listed Class G | BS-G-198-5-DA | BS-G-198-5-DD | BS-G-198-5-DE | BS-G-198-5-DF | DEF Std 59-97 Issue 3 Type DA | DEF Std 59-97 Issue 3 Type DD | DEF Std 59-97 Issue 3 Type DE | DEF Std 59-97 Issue 3 Type DF | IEC 62329-3-101 | IEC 62329-3-102 | MIS-34867 | SAE AS81765/1 Type I | SAE AS81765/1 Type II | SAE AS81765/4 | SAE AS 85049/140 | SAE AS I 81765/1, Type I | SAE AS I 81765/1, Type II | SAE AS I 81765/4 | UL 224, File E85381 | VG95343 Part 18 | VG95343 Part 28 | VG95343 Part 6 | VG95343 Parts 29 and 30 | VG95343 Parts 6,7,8 and 9

Other

  • Molded Part Shape Code  202 | 202D | 202K

  • Adhesive Code  180 | 184 | 225 | 42 | 86

Related Materials
No documentation available.