Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Prewired
No
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Cable
-
Circular Connector Type
Receptacle
-
Shell Type
Metal
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Shell Plating Material
Trivalent Chromium
-
Shell Base Material
Aluminum Alloy
-
Circular Connector Insulation Material Type
Low Fire Hazard Thermoplastic
Mechanical Attachment
-
Panel Mount Feature Type
Screw Nut
-
Connector Mounting Type
Panel Mount
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Usage Conditions
-
Fluid Resistance
Moisture/Spray
Operation/Application
-
Circuit Application
Signal
-
Shielded
No
Reference Number
-
TE Internal Number
CAT-R131-M88A