This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

TE's X8-M Straight rail cable assemblies uses compact, straight, leftangled and rightangled connectors allowing the cable to be used in confined areas. The full metal shell in combination with secure cable shield termination makes the system EN50155 compliant. The unique crimped cable strain relief enables the best data speed possible (up to 10Gb/s) while it eliminates conductor breakage and ultimately system failure.

At the same time the crimping system creates a tamper proof installation, eliminating accidental unlocking of the strain relief. With its fire and smoke characteristics conforming to EN45545 HL3 this cable assembly can be used in public transportation applications as well as other industries where fire and smoke compliance is required.

10

Gb/s Data transmission speed

IP67

IP rating

48V

Operational voltage

EN50155 COMPLIANT

The cables are pre-assembled so customers can reduce installation time. With its ruggedized design and contacts, the cable can withstand severe shocks and vibrations according to EN 61373 Cat1 ClassB. They deliver the best data speed possible, up to 10 Gb/s, and are highly robust to enable the best passenger experience combined with safe and reliable transport

APPLICATIONS

  • Public transportation
  • Railway
  • Tram
  • Metro
  • Heavy industrial applications
  1. M12 Cable Connectors Assembly Video (Video)

How to assemble M12 Cable Connectors for field assembly.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Assembly Category  Industry Standard

Body Features

  • Strain Relief Type  Boot

  • Conductor Material  Tinned Copper

  • Cable Flammability Rating  LSFRZH

  • Cable Color  Blue

Mechanical Attachment

  • Mating Alignment  With

Dimensions

  • Cable Construction  S/FTP Stranded

  • Wire Size (AWG) 24

  • Outside Cable Diameter  8.4 mm [ .33 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Storage Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Durability Rating (Cycles) 250

  • Shielded  Yes

Industry Standards

  • IP Rating  IP67

  • Performance Category  Cat 6A

Product Availability

  • Applicable Region  Asia | Australia/New Zealand | EMEA | Latin America | North America

Packaging Features

  • Packaging Method  Box

Other

  • Cable Assembly Configuration  Double Ended

  • Cable Assembly Length (m) 1 | 1.5 | 2 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | 5.5 | 6 | 6.5 | 7 | 7.5 | 8 | 8.5 | 9 | 9.5 | 10 | 10.5 | 11 | 11.5 | 12 | 12.5 | 13 | 13.5 | 14 | 14.5 | 15 | 15.5 | 16 | 16.5 | 17 | 17.5 | 18 | 18.5 | 19 | 19.5 | 20

  • Cable Assembly Length (ft) 3.28 | 4.92 | 6.56 | 8.2 | 9.84 | 11.48 | 13.12 | 14.76 | 16.4 | 18.04 | 19.68 | 21.32 | 22.96 | 24.6 | 26.24 | 27.88 | 29.52 | 31.16 | 32.8 | 34.44 | 36.08 | 37.72 | 39.36 | 41 | 42.64 | 44.28 | 45.92 | 47.56 | 49.2 | 50.84 | 52.48 | 54.12 | 55.76 | 57.4 | 59.04 | 60.68 | 62.32 | 63.96 | 65.6

Reference Number

  • TE Internal Number CAT-R131-M14

Related Materials