This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Backshell Product Type  Backshell

  • Connector Backshell Product Style  Shielded

  • Sealable  No

  • Termination Device Type  Crimp Ferrule

Configuration Features

  • Number of Positions  9 | 15

Body Features

  • Primary Product Material  Zinc

  • Cable Exit Angle (°) 45 | 180

Mechanical Attachment

  • Mating Retention Type  Jackscrew

  • Thread Size  4-40 UNC | M3

Housing Features

  • Body Orientation  Straight

  • Compatible With Connector Shape  D-Shaped

Usage Conditions

  • Operating Temperature Range  -40 – 90 °C [ -40 – 194 °F ]

Operation/Application

  • Compatible With Connector Shell Size  1

Industry Standards

  • UL Flammability Rating  UL 94V-0

Related Materials

Datasheets & Catalog Pages