Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Prewired
No
-
Connector Product Type
Connector Assembly
-
Assembly Type
Electrical Connector
-
Connector System
Cable-to-Cable
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Receptacle
-
Shell Type
Plastic
Configuration Features
-
Factory Installed Backshell
No
-
Number of Positions
9
-
Number of Power Positions
2
-
Number of Signal Positions
7
-
Contacts Preloaded
No
Body Features
-
Primary Product Color
Black
-
Environmental Protection
Without
Contact Features
-
Contact Current Rating (Max) (A)
350 | 500
-
Circular Connector Contact Type
Pin/Socket | Socket
Mechanical Attachment
-
Mating Alignment
With
-
Panel Mount Feature
With
-
Panel Mount Feature Type
Bolt
-
Connector Mounting Type
Panel Mount
-
Mating Alignment Type
Keyed
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94V-0