Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Prewired
No
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Cable, Wire-to-Wire
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug
-
Shell Type
Metal
Configuration Features
-
Factory Installed Backshell
Without
-
Number of Positions
3, 5, 6, 7, 8, 13, 19, 22, 35, 37, 48, 60
-
Contacts Preloaded
No
Body Features
-
Primary Product Color
Black
-
Shell Plating Material
Black Chromate Over Zn Cobalt
-
Shell Base Material
Aluminum Alloy
-
Circular Connector Insulation Material Type
Low Fire Hazard Rubber
Contact Features
-
Reverse Gender
Yes
-
Contact Layout Arrangement
14 – 6, 16 – 1, 16 – 10, 18 – 11, 18 – 12, 18 – 19, 20 – 15, 20 – 7, 22 – 14, 24 – 10, 28 – 21, 32 – 76, 32 – A13, 36 – 10, 36 – A22, 40 – A35, 40 – A60
-
Circular Connector Contact Type
Pin
Mechanical Attachment
-
Mating Alignment
With
-
Mating Retention Type
Bayonet
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
16, 18, 20, 22, 24, 28, 32, 36, 40
Usage Conditions
-
IP Water Sealing Level
IP67
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
Yes
Other
-
Position Locations Omitted
All
-
Field Serviceable
Yes
Reference Number
-
TE Internal Number
CAT-R131-C4967I