Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To
Wire & Cable
-
Connector System
Cable-to-Cable
Body Features
-
Primary Product Color
Gold
-
Circular Connector Insert Type
Socket
Contact Features
-
Contact Base Material
Copper Alloy
Termination Features
-
Termination Method to Wire & Cable
Crimp
Dimensions
-
Wire Size (AWG)
8, 12, 16, 16 – 18, 16 – 20
-
Wire Size (mm²)
.5 – .6, .75 – .93, .93 – 1.5, 2.5 – 3, 9
Operation/Application
-
Circuit Application
Power & Signal
-
Compatible With Connector Series
TECIRP
Packaging Features
-
Packaging Method
Bag/Box
-
Packaging Quantity
100, 1000
Reference Number
-
TE Internal Number
CAT-R131-C4961J