This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Strain Relief Accessory Type  Cable Clamp Kit

Body Features

  • Cable Exit Angle (°) 180

  • Primary Product Plating Material  Nickel

  • Primary Product Material  Zinc

Mechanical Attachment

  • Thread Size  M2.5

Housing Features

  • Body Orientation  Straight

  • Compatible With Connector Shape  D-Shaped

Dimensions

  • Compatible Cable Diameter Range (mm) 4 – 7 | 7 – 10 | 9 – 12 | 11 – 14

  • Compatible Cable Diameter Range (in) .157 – .275 | .275 – .393 | .354 – .472 | .433 – .551

Usage Conditions

  • Operating Temperature Range  -40 – 90 °C [ -40 – 194 °F ]

Operation/Application

  • Compatible With Connector Shell Size  1

  • Shielded  Yes

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Related Materials

Datasheets & Catalog Pages