Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Energy Meter
-
Display Type
LCD
-
Accuracy (%)
±1
Configuration Features
-
Wiring Configuration
Single Phase
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
57.7-277 V L-N (100-480V L-L)
-
Power Meter Outputs
Modbus + Two Pulsed | One Pulsed
Body Features
-
Product Weight
.075 kg [ .165 lb ]
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
18 mm [ .71 in ]
-
Product Depth
62 mm [ 2.44 in ]
-
Product Width
119 mm [ 4.69 in ]
Operation/Application
-
Operating Frequency Range (Hz)
44 – 66
Industry Standards
-
Compatible With Agency/Standards Products
UL