Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Transducer
-
Display Type
None
-
Accuracy (%)
±.5
Configuration Features
-
Wiring Configuration
Single Phase | Three Phase
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
120 V | 5 A
-
Power Meter Outputs
Analog | Analog (x3)
Body Features
-
Product Weight (kg)
.6 | 1
-
Product Weight (lb)
1.76
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
70 mm [ 2.755 in ]
-
Product Depth
112 mm [ 4.409 in ]
-
Product Width (mm)
75 | 150
-
Product Width (in)
2.952 | 5.905
Operation/Application
-
Operating Frequency Range (Hz)
60
Industry Standards
-
Compatible With Agency/Standards Products
UL