Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Transducer
-
Display Type
None
-
Accuracy (%)
±.2
Configuration Features
-
Wiring Configuration
Single Phase | Three Phase
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
57.7-277 V L-N (100-480V L-L)
-
Power Meter Outputs
Modbus + Analog x2 | Modbus + Analog x4
Body Features
-
Product Weight
.42 kg [ .926 lb ]
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
118 mm [ 4.65 in ]
-
Product Depth
70 mm [ 2.76 in ]
-
Product Width
100 mm [ 3.94 in ]
Operation/Application
-
Operating Frequency Range (Hz)
44 – 66
Industry Standards
-
Compatible With Agency/Standards Products
UL