Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Meter Type
Protector
-
Display Type
None
Configuration Features
-
Panel Cutout Size
None mm [ None in ]
Electrical Characteristics
-
Measurement Range
0-20mA DC | 50-100mV DC
-
Power Meter Outputs
Two Relays
Body Features
-
Product Weight (kg)
.135
-
Product Weight (lb)
.28 | .29
Mechanical Attachment
-
Product Mount Type
DIN Rail
Dimensions
-
Product Height
52 mm [ 2.05 in ]
-
Product Depth
64 mm [ 2.52 in ]
-
Product Width
90 mm [ 3.54 in ]
Operation/Application
-
Operating Frequency Range (Hz)
50 – 60
Industry Standards
-
Compatible With Agency/Standards Products
UL