This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our SOLARLOK PV4-S are UL 6703 and IEC 62852 approved, and IP68 (1 m / 24 hours) rated.

Our SOLARLOK PV4-S DC Crimp Connectors are typical traditional connectors with a Standard Solar Interface, for applications in junction boxes and directly at the panel, as well as for harnesses and jumpers for field installation. Adapted for 1500V DC cable connecting solutions.

SOLARLOK PV4-S DC Crimp connectors are rated IP68, an international standard meaning they are resistant to submersion in water to a maximum depth of 1m for up to 24 hours, as well as being deemed fit enough to withstand dust, dirt, and sand. This is carried out for European standard weather conditions, to demonstrate that a reliable connection is guaranteed even in the harshest environments, with an estimated field lifetime of more than 20 years. They have even been used successfully in a floating solar farm in Russia, in extreme cold.

Our connectors have low contact resistance (≦ 0.3mΩ) to minimize power loss and are compliant with the NEC 2008/2011 tool, which is required for decoupling. They use 100% virgin raw material and also benefit from a two-year warranty.

  1. SOLARLOK PV5 Connectors Installation Video (English)

Our SOLARLOK PV5 connectors are designed for 1500 VDC PV installations with cross-section of 10-16 mm² or 8-6 AWG. Watch our installation video.

FAQ

Frequently Asked Questions

Question: How many SOLARLOK DC Crimp Connectors would TE expect to be required for a 25 MW solar farm?

Answer: The standard rule of thumb is 300 sets of connectors for a 1MW solar farm. So for a 25 MW solar project, we would need 7,500 sets of PV4-S connectors. By ‘a set’ we mean a mated pair - so one male and one female connector.

 

Question: Solar panels are usually delivered with connectors already installed – so which ones are TE’s SOLARLOK connectors compatible with?

Answer: All TE connectors have a Standard Solar Interface. The PV4-S is compatible with TE's PV5 and Safe Locks only.

 

Question: Do TE’s SOLARLOK 2.0 DC Connectors and PV4-S Connectors have the same interface?   

Yes, they do. Our SLK 2.0 and PV4-S Connectors have a Standard Solar Interface.

 

Question: What is the minimum and maximum insulation thickness allowable in TE’s SOLARLOK DC Crimp Connectors? 

Answer: Our PV4-S connectors can use the standard range of EN50618/IEC 62930 cable. However, we define a specific range of 5,9 mm to 7,2 mm.

 

Question: Once locked and used, can TE’s SOLARLOK DC Crimp Connectors be unlocked and reused?

Answer: Once mounted on the cable, our PV4-S connectors can be unlocked but must not be reused; this is the same for all other solar connectors on the market.

 

Question: What is the estimated product lifetime of TE’s SOLARLOK PV4-S DC Connectors?     

Answer: Our PV4-S connectors have successfully passed IEC and UL standard testing. IEC tests are conducted under European standard weather conditions to demonstrate that our connectors can provide a reliable connection even in harsh environments.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Solar Connector Type  Cable Coupler | Crimp-Contact | Jumper Cable

  • Solar Connector Style  Plug | Plug-Socket | Socket

Configuration Features

  • T-Branch Style  Socket-to-Plug

  • Keying Type  Negative | Positive

Electrical Characteristics

  • Voltage Class (kV) 1.5

Contact Features

  • Contact Plating Material  Tin

  • Contact Base Material  Copper Alloy

Housing Features

  • Housing Color  Black | Blue | Orange

  • Housing Material  Polycarbonate (PC) | Polyphenylene Ether (PPE) + Polystyrene (PS)

Dimensions

  • Wire Size (AWG) 10 | 12 – 10 | 12 – 14 | 12

  • Wire Size (mm²) 3.31 – 2.08 | 4 – 6 | 4 | 6

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • IP Rating  IP68

Product Availability

  • Product Availability  Asia | Australia, New Zealand & Pacific Islands | China | Europe, Middle East & Africa | Latin America | North America

Packaging Features

  • Packaging Quantity  50 | 72 | 1000 | 7000 | 8500

Other

  • Cable Assembly Length (m) .3 | 1 | 1.1 | 2

  • Cable Assembly Length (ft) .99 | 3.28 | 3.61 | 6.56

Related Materials

Datasheets & Catalog Pages