This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

This series is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids. The wetted surfaces of the pressure ports are made from 17-4PH stainless steel. The port design uses no internal O-rings or organics exposed to the pressure media which provides excellent durability and long-term performance.

FM Certified for Intrinsic Safety

  • IS Class I, Div1, Groups A, B, C, and D
  • Class I Zone 0, AEx ia IIC T4 Ga
  • Ex ia IIC T4 Ga
  • ll 1 G Ex ia IIC T4 Ga
  • FCC, ISED and RED compliant

Compliance

  • ATEX Intrinsic Safety for Explosive Atmospheres EU type approval
  • IECEx Intrinsic Safety for Explosive Atmospheres international certification
  • CSA Intrinsic Safety for Hazardous Locations for US and Canada 
  • EN 55032 Emissions Class A & B
  • IEC 61000-4-2 Electrostatic Discharge Immunity (4kV contact/8kV air)
  • IEC 61000-4-3 Radiated, Radio-Frequency Electromagnetic Field Immunity (10V/m, 80M-1GHz); Shift <1.5%
  • FCC Part 15 Subpart B Unintentional Radiators (US)
  • ICES-003 Unintentional Radiators (Canada)
  • RED ETSI EN 301 489-1 V2.1.1 & ETSI 301 480-17 V3.2.1 (Europe)

Features

  • Heavy industrial CE approved
  • ±0.25% pressure non-linearity
  • ±1.0% Total Error Band (TEB)
  • -10°C to 60°C compensated temperature
  • Excellent long-term stability
  • Operating temperature (battery)
    • -20°C to 70°C (Sony/MuRata CR2032)
    • -20°C to 85°C (Murata CR2050W)
  • Can withstand 50g shock and maximal 10g vibration

Applications

  • Gas and liquid flow measurements
  • Tank liquid level measurements
  • Liquid and gas filter monitoring
  • Corrosive gases and liquids
  • Remote and hard to reach locations
  • Factory process control
  • Energy generation and management
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Wireless Pressure Transducer

  • Pressure Type  Gauge | Sealed

Configuration Features

  • Electrical Connection  No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 2.7

Signal Characteristics

  • Frequency Band (MHz) 2400

Body Features

  • Port Material  17-4PH

Usage Conditions

  • Pressure (bar) 7 | 68.9 | 70 | 207 | 345 | 689

  • Pressure (psi) 1000 | 3000 | 5000 | 10000

  • Operating Temperature Range (°C) -20 – 60

  • Operating Temperature Range (°F) -4 – 140 | 14 – 140

Operation/Application

  • Proof Pressure Range  2X Rated | 3X Rated

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Communication Protocol  Bluetooth

  • Hazardous Area Approval  Intrinsically Safe

Other

  • Sensor Options  Adhesive Label | Beaconing | Laser Marking

  • Port Fitting  1/4-18 NPT | 1/4 MBSPP

Related Materials

Datasheets & Catalog Pages