Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Miniature Pressure Transducer
-
Pressure Type
Absolute | Sealed
Configuration Features
-
Electrical Connection
Connector | Custom Cable Length
Electrical Characteristics
-
Supply Voltage Range (V)
10
Usage Conditions
-
Pressure (bar)
.5 | 1 | 2 | 5 | 10 | 20 | 50 | 100
-
Pressure (psi)
7.5 | 15 | 30 | 75 | 150 | 300 | 750 | 1500
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Output Signal Type
100 mV | 125 mV | 25 mV | 50 mV
-
Proof Pressure Range
2X, 4X, 8X FS
-
Pressure Accuracy
Down to ± .5% FSO
Other
-
Sensor Options
Compensation Temperature Range | Excitation 5 Vdc
Reference Number
-
TE Internal Number
CAT-PTT0065