This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Ratings

  • ATEX / IECEx: Ex db IIC T5 Gb (Ta = -40°C to +85°C)
  • ANSI/ISA-12.27.01.2003 Certified “Single Seal” (no secondary seal required)
  • ABS (American Bureau of Shipping) Approved
horizontal bar

Benefits

  • ASIC compensation
  • Superb temperature performance
  • Wide range of operating temperatures
  • Excellent accuracy
  • High proof and burst pressure
  • Exotic alloys available (contact us for options)
orange bar

Applications

  • Well Optimization
  • Oil and Gas Pipelines
  • Drilling Platforms
  • Marine & Offshore
  • CNG / Hydrogen Fill Stations
  • Paint Booths
  • Remote Telemetry Unit
  • Cold Climate Drilling & Mining
  • Panel Instrumentation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge | Sealed | Sealed Gauge

Configuration Features

  • Electrical Connection  Cable 2 m | Conduit 2m Leads | Conduit 4 ft Leads

Electrical Characteristics

  • Supply Voltage Range (V) 10 – 28

Body Features

  • Port Material  316L

Dimensions

  • Product Diameter  25.4 mm [ 1 in ]

  • Product Length (mm) 2077.7 | 2080.2

  • Product Length (in) 81.8 | 81.9

Usage Conditions

  • Pressure (bar) 13.78 | 344.73 | 517.1 | 1000

  • Pressure (psi) 30 | 100 | 200 | 5000 | 7500

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Output Signal Type  1 – 5 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min | 2X Rated

  • Pressure Accuracy  ±0.1% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • Hazardous Area Approval  Explosion Proof

Other

  • Sensor Options  IP65 Protection

  • Port Fitting  1/2 MNPT | 1/4 MNPT | F250C Female

Related Materials

Datasheets & Catalog Pages

Instruction Sheets

Operating Instruction