This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Benefits

  • ATEX / IECEx: Ex db IIC T5 Gb (Ta = -40°C to +85°C)
  • ANSI/ISA-12.27.01.2003 certified “Single Seal” (no secondary seal required)
  • ABS (American Bureau of Shipping) Approved
  • Stainless steel construction 
  • Rugged Design suitable for harsh environments
  • Low static and thermal errors
  • Suitable for high shock and vibration applications
  • Available in exotic alloys (contact us for Inconel 718 or
    Hastelloy C276)

Applications

  • Industrial OEM & Hydrogen Equipment
  • Natural Gas Compressors
  • Refrigeration
  • Pipe Line Instrumentation
  • Marine & Offshore
  • Pressure Instrumentation
  • Oil Platforms
  • Well Head Pressure
  • Power Generation
  • Mining Applications
  • Energy & Water Management
     
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge | Sealed | Sealed Gauge

Configuration Features

  • Electrical Connection  Cable 2 ft | Cable 2 m | Cable 4 ft | Conduit 2 ft Leads | Conduit 2m Leads | Conduit 4 ft Leads | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10 – 28

Body Features

  • Port Material  17-4PH | 316L | Alloy 625 | Nickel Alloy 718

Dimensions

  • Product Diameter  22.22 mm [ .875 in ]

  • Product Length (mm) 664.7 | 674.8 | 677.4 | 685.3 | 1274.3 | 1284.4 | 1287 | 1297.1 | 1883.9 | 1894 | 1896.6

  • Product Length (in) 26.17 | 26.57 | 26.67 | 26.98 | 50.17 | 50.57 | 50.67 | 51.07 | 74.17 | 74.57 | 74.67

Usage Conditions

  • Pressure (bar) .344 | 2 | 2.068 | 3.44 | 4.13 | 6.89 | 13.78 | 17.23 | 20 | 20.68 | 34.47 | 35 | 68.94 | 172.36 | 206.84 | 250 | 344.73 | 413.68 | 689 | 689.47 | 1000 | 1034 | 1034.21

  • Pressure (psi) 5 | 29 | 30 | 50 | 60 | 100 | 200 | 250 | 290.07 | 300 | 500 | 507.63 | 1000 | 2000 | 2500 | 3000 | 5000 | 6000 | 10000 | 14503.77 | 15000

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Output Signal Details  .5 – 4.5 V | .5 – 4.5 V Ratiometric | 1 – 5 V | 1 – 6 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • Hazardous Area Approval  Explosion Proof

Other

  • Sensor Options  IP65 Protection | No Option

  • Port Fitting  1/2 MNPT | 1/4 FNPT | 1/4 MNPT | 1-2 MNPT | 7/16-20 UNF Male

Related Materials

Datasheets & Catalog Pages

Instruction Sheets

Operating Instruction