This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The AST4530 series PVDF/PTFE submersible transducer is constructed using durable PVDF material and a PTFE diaphragm for turbulent installations such as on-board ships, turbulent tanks, and rail cars.  Voltage and 4-20mA output signals allow users to interface for low current consumption or long distance transmission applications. The AST4530 is CSA157 certified for use in intrinsically safe areas with an approved barrier, ANSI/ISA 12.27.01 Single Seal Approved and ATEX / IECEx Ex ia IIB T4 Ga (Ta = 0°C to 60°C). CAN/CSA C22.2 No 60079-0:11, ANSI/ISA 60079-0:09, CAN/CSA E60079-11:02, ANSI/ISA 60079-11:11, CAN/CSA C22.2N.157-92, (6th Edition).

Benefits

  • ATEX / IECEx: Ex ia IIB T4 Ga (Ta = 0°C to 60°C) 
  • Excellent liquid and gas compatibility 
  • Cost effective alternative to ultrasonic & radar sensor technologies 
  • Works with reflective liquids 
  • Will not fail due to vapor 
  • No galvanic corrosion or risk of bacteria 

Applications

  • Chemical totes
  • Salt water holding tanks
  • Process plants
  • Rail-car liquid level monitoring
  • Storage tanks
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer | Submersible Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Conduit 25 ft | Conduit 50 ft

Electrical Characteristics

  • Supply Voltage Range (V) 5 | 10 – 28

Body Features

  • Port Material  PTFE | PVDF

Dimensions

  • Product Diameter  35.8 mm [ 1.41 in ]

  • Product Length (mm) 7705.8 | 15325.8

  • Product Length (in) 303.38 | 603.38

Usage Conditions

  • Pressure (bar) .344 | .68 | 1.034 | 1.37 | 4.75 | 8.27 | 14.34 | 16.54

  • Pressure (psi) 5 | 10 | 15 | 20 | 60 | 69 | 120 | 208 | 240

  • Operating Temperature Range  0 – 60 °C [ 32 – 140 °F ]

Operation/Application

  • Output Signal Type  .5 – 4.5 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

Other

  • Sensor Options  Custom Cable Lengths | IP68 Protection

  • Port Fitting  1/4 FNPT

Related Materials