This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The AST4520 is certified to ATEX / IECEx Ex ia IIB T4 Ga (Ta = -40°C to +80°C). The AST4520 is offered with pressure ranges from 0-2.5 to 0-15 PSIG. The AST4520 steel cage front end design allows for proper flow of liquids while keeping the sensor at the bottom of the tank or well. With an engraved stainless steel housing and Kynar PVDF cable, this sensor is built to handle the toughest environments.

Features

  • Engraved housing 
  • Protective steel cage assembly
  • Kynar PVDF cable 
  • Compatible with wide variety of chemicals 
  • Ruggedly designed for harsh waste water environments 
  • Suitable for waste, salt, brackish, or fresh water systems 
  • EMI/RFI and reverse polarity protection 
  • Lightning and surge protection 
  • Competitively priced for OEM applications 
  • ABS (American Bureau of Shipping) Approved 

Applications

  • Lift Stations - wastewater, storm water, industrial applications
  • Food tanks
  • Viscous media tanks
  • Heavy oil
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer, Submersible Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Cable 25 ft, Cable 2 ft, Cable 50 ft, Cable 75 ft, Conduit 25 ft, Conduit 75 ft

Electrical Characteristics

  • Supply Voltage Range (V) 10 – 28

Body Features

  • Port Material  316L

Dimensions

  • Product Length (mm) 7701.7, 7728.2, 15348, 22968

  • Product Length (in) 303.22, 304.26, 604.26, 904.26

Usage Conditions

  • Pressure (bar) .344, .68, 1.034, 14.34

  • Pressure (psi) 5, 10, 15, 69, 208

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Output Signal Type  4 – 20 mA

  • Proof Pressure Range  2X, Min

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

Other

  • Sensor Options  IP68 Protection

  • Port Fitting  G1/2 Flush Diaphragm With Steel Cage, G 1/2 M Flush, G1/2 With Steel Cage, Steel Cage

Reference Number

  • TE Internal Number CAT-PTT0050

Related Materials