Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 10 ft, Cable 2 ft, Cable 4 ft, Conduit 10 ft, Conduit 2 ft, Conduit 6 ft, DIN 43650A, M12x1, Packard Metripack 150
Electrical Characteristics
-
Supply Voltage Range (V)
10 – 28
Dimensions
-
Product Length (mm)
89.9, 97.02, 677.6, 1277.6, 1877, 3075.9
-
Product Length (in)
3.54, 3.82, 26.68, 50.3, 73.9, 121.1
-
Product Diameter
22.22 mm [ .875 in ]
-
Dimensions
Dia 22.22 mm [ Dia .875 in ]
Usage Conditions
-
Pressure (bar)
.068, .137, .172, .344, .68, 1, 1.034, 10.34
-
Pressure (psi)
1, 2, 2.5, 5, 10, 15, 69, 150
-
Operating Temperature Range
-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
-
Proof Pressure Range
2X, Min
-
Output Signal Type
.5 – 4.5 V, 1 – 5 V, 4 – 20 mA
-
Pressure Accuracy
±0.25% FSO
Industry Standards
-
Compatible With Agency/Standards Products
UL
-
Hazardous Area Approval
Intrinsically Safe
Other
-
Sensor Options
25 ft Cable, Increased Proof Pressure, No Option, None
-
Port Fitting
1/2 MNPT, 1/4 MBSPP, 1/4 MNPT
Reference Number
-
TE Internal Number
CAT-PTT0047