This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Class I Division 1 Groups A, B, C, D Intrinsically Safe when installed with approved barrier (UL / CSA)
  • ATEX / IECEx: Ex ia IIC T4 Ga (Ta = -40°C to +80°C) 
  • Leading sensor technology available in 316L stainless steel, Alloy C276 or Alloy718 
  • 4-20mA or voltage outputs 

Applications

  • Industrial OEM equipment
  • Water management
  • Pneumatics
  • Hydrogen storage
  • Subsea pressure
  • HVAC and refrigeration equipment
  • Control panels
  • Hydraulic systems
  • Data loggers
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Cable 10 ft | Cable 2 ft | Conduit 4 ft

Electrical Characteristics

  • Supply Voltage Range (V) 4.75 – 5.25 | 10 – 28

Body Features

  • Port Material  316L

Dimensions

  • Product Diameter  22.22 mm [ .875 in ]

  • Product Length (mm) 1267.7 | 3053

  • Product Length (in) 49.91 | 120.2

Usage Conditions

  • Pressure (bar) 10 | 68.94

  • Pressure (psi) 145.03 | 600 | 1000 | 3000

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Output Signal Type  .5 – 4.5 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • Hazardous Area Approval  Intrinsically Safe

Other

  • Sensor Options  No Option

  • Port Fitting  1/2 MNPT | 1/4 FNPT | 1/4 MNPT

Related Materials

Datasheets & Catalog Pages

Instruction Sheets

Operating Instruction