| Product | TE Part # | Documents | Pressure Type | Output Signal Details | Pressure | Supply Voltage Range | Proof Pressure Range | Pressure Accuracy | Electrical Connection | Port Fitting | EU RoHS Compliance | EU ELV Compliance |
|---|
| 11106999-00 | 3D PDF | Gauge | 4 – 20 mA | 2.068 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 6 ft | 1/4 MNPT | - | - |
| 11107018-00 | 3D PDF | Gauge | 4 – 20 mA | 3.44 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 6 ft | 1/4 MNPT | - | - |
| 11107061-00 | 3D PDF | Gauge | 4 – 20 mA | 6.89 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11107066-00 | 3D PDF | Gauge | 4 – 20 mA | 6.89 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 2 ft | 1/4 MNPT | - | - |
| 11107068-00 | 3D PDF | Gauge | 4 – 20 mA | 6.89 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 6 ft | 1/4 MNPT | - | - |
| 11107078-00 | 3D PDF | Gauge | 4 – 20 mA | 10.34 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 6 ft | 1/4 MNPT | - | - |
| 11107101-00 | 3D PDF | Gauge | 4 – 20 mA | 13.78 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 10 ft | 1/4 MNPT | - | - |
| 11107110-00 | 3D PDF | Gauge | 4 – 20 mA | 13.78 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 6 ft | 1/4 MNPT | - | - |
| 11107180-00 | 3D PDF | Gauge | 4 – 20 mA | 34.47 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 10 ft | 1/4 MNPT | - | - |
| 11107198-00 | 3D PDF | Gauge | .5 – 4.5 V | 68.94 bar | 5 V | 2X, Min | ±0.25% FSO | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11107351-00 | | Sealed Gauge | .5 – 4.5 V Ratiometric | 700 bar | 4.5 – 5.5 V | 2X Rated | ±.25 % FS BFSL | Cable 2 ft | 1/4 18 NPT | - | - |
| 11107451-00 | 3D PDF | Gauge | 4 – 20 mA | 100 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | DIN 43650A | 1/4 MBSPP | - | - |
| 11107489-00 | 3D PDF | Gauge | 4 – 20 mA | 172.3 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Mini-DIN 43650C | 1/4 FNPT | - | - |
| 11107523-00 | 3D PDF | Gauge | 4 – 20 mA | 1.72 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 2 ft | 1/2 MNPT | - | - |
| 11190005-00 | 3D PDF | Compound | 1 – 5 V | 1.72 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 10 ft | 1/4 MNPT | - | - |
| 11190135-00 | 3D PDF | Gauge | 4 – 20 mA | 1.72 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 2 ft | 1/4 MNPT | - | - |
| 11190137-00 | 3D PDF | Gauge | 4 – 20 mA | 13.78 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 2 ft | 1/4 MNPT | - | - |
| 11190798-00 | 3D PDF | Gauge | .5 – 4.5 V | 1034.21 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 2 ft | F250C Female | - | - |
| 11191379-00 | 3D PDF | Gauge | 4 – 20 mA | 11.03 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | M12x1 | 1/4 MBSPP | - | - |
| 11191476-00 | 3D PDF | Gauge | .5 – 4.5 V | 1.72 bar | 5 V | 2X, Min | ±0.25% FSO | Cable 2 ft | 1/4 MNPT | - | - |
| 11191646-00 | 3D PDF | Gauge | 4 – 20 mA | 34.47 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 6 ft | 1/4 FNPT | - | - |
| 11191649-00 | 3D PDF | Gauge | 4 – 20 mA | 6.89 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | M12x1 | 1/4 MNPT | - | - |
| 11191650-00 | 3D PDF | Gauge | 4 – 20 mA | 34.47 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | M12x1 | 1/4 MNPT | - | - |
| 11191926-00 | 3D PDF | Gauge | 4 – 20 mA | 3.44 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 2 ft | 1/4 MNPT | - | - |
| 11192003-00 | 3D PDF | Gauge | 4 – 20 mA | 6.89 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 10 ft | 1/4 MNPT | - | - |
| 11192252-00 | 3D PDF | Gauge | .5 – 4.5 V | 34.47 bar | 5 V | 2X, Min | ±0.25% FSO | Cable 10 ft | 1/4 MNPT | - | - |
| 11192522-00 | 3D PDF | Gauge | 1 – 5 V | 350 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 4 ft | 1/4 MBSPP | - | - |
| 11192535-00 | 3D PDF | Gauge | 4 – 20 mA | 34.47 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 2 ft | 1/4 MNPT | - | - |
| 11192536-00 | 3D PDF | Gauge | 4 – 20 mA | 68.94 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 2 ft | 1/4 MNPT | - | - |
| 11192537-00 | 3D PDF | Gauge | 4 – 20 mA | 344.73 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 2 ft | 1/4 MNPT | - | - |
| 11192547-00 | 3D PDF | Compound | 4 – 20 mA | 13.78 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Connector 6 Pin | 1/4 FNPT | - | - |
| 11192606-00 | 3D PDF | Gauge | 4 – 20 mA | 400 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | M12x1 | 1/4 MNPT | - | - |
| 11192607-00 | 3D PDF | Gauge | 4 – 20 mA | 160 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | M12x1 | 1/4 MNPT | - | - |
| 20013994-00 | 3D PDF | Gauge | .5 – 4.5 V | 20 bar | 5 V | 2X, Min | ±0.25% FSO | Cable 10 ft | 1/4 MBSPP | - | - |
| 20014659-00 | 3D PDF | Gauge | 4 – 20 mA | 1.72 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | M12x1 | 1/4 MNPT | - | - |
| 20023600-00 | | Gauge | 4 – 20 mA | 10 bar | 10 – 28 V | 2X Rated | ±0.25% FSO | DIN 43650A | 1/4 MNPT | - | - |
| 20023601-00 | | Gauge | 4 – 20 mA | 100 bar | 10 – 28 V | 2X Rated | ±0.25% FSO | DIN 43650A | 1/4 MNPT | - | - |
| 20023602-00 | | Gauge | 4 – 20 mA | 250 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | DIN 43650A | 1/4 MNPT | - | - |
| 20023603-00 | | Gauge | 4 – 20 mA | 10 bar | 10 – 28 V | 2X Rated | ±0.25% FSO | DIN 43650A | Cable 10 ft | - | - |
| 20023604-00 | | Gauge | 4 – 20 mA | 100 bar | 10 – 28 V | 2X Rated | ±0.25% FSO | DIN 43650A | Cable 10 ft | - | - |
| 20023981-00 | | Gauge | 4 – 20 mA | 6.89 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Conduit 10 ft | 1/4 FNPT | - | - |
| 20024392-00 | | Gauge | 4 – 20 mA | 689.47 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Connector 6 Pin | 1/2 MNPT | - | - |
| 20024499-00 | | Gauge | 4 – 20 mA | 3.44 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | Connector 3 Pin | 1/4 MNPT | - | - |
| 20025333-00 | | Gauge | .5 – 4.5 V | 34.47 bar | 5 V | 2X, Min | ±0.25% FSO | Cable 6 ft | 1/4 MNPT | - | - |
| 20025589-00 | | - | - | 4 – 20 mA | - | - | 10 – 28 V | 2X, Min | ±0.25% FSO | Connector 6 Pin | 1/4 MNPT | - | - |
| 20026343-00 | | - | - | 1 – 5 V | - | - | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 4 ft | 1/4 FNPT | - | - |
| 20026344-00 | | - | - | 1 – 5 V | - | - | 10 – 28 V | 2X, Min | ±0.25% FSO | Cable 4 ft | 1/4 FNPT | - | - |
| 20026913-00 | | - | - | 4 – 20 mA | 34.47 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | DIN 43650A | 1/2 MNPT | - | - |
| 20027448-00 | | - | - | 4 – 20 mA | 250 bar | 10 – 28 V | 2X, Min | ±0.25% FSO | DIN 43650A | 1/4 MNPT | - | - |