This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The AST43LP series non-incendive low pressure transducer can be used in hazardous areas. In addition to its rugged construction and the best price-to-performance ratio in the industry, the AST43LP is the solution for low pressure measurement for a variety of applications. 

Benefits

  • Class I Div 2 Groups A, B, C, D
  • ATEX / IECEx: Ex ec IIC T4 Gc (Ta = -40°C to +80°C) for conduit electrical connections 
  • High strength stainless steel construction 
  • No welds or internal O-rings 
  • Wide operating temperature 
  • Pressures from 0-1 to 0-15 PSI 
  • Low static and thermal errors 
  • Compatible with a wide variety of liquids and gases 
  • EMI/RFI protection 
orange bar

Applications

  • Flare Gas
  • Water Management
  • Industrial OEM Equipment
  • Oil & Gas Platforms
  • Pressure Instrumentation
  • Process Control
  • Gas Compression & Storage
  • Test Stands
  • Oxygen Delivery Systems
  • External Tank Level
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Gauge

Configuration Features

  • Electrical Connection  Conduit 10 ft | Conduit 2 ft | Conduit 4 ft | Conduit 6 ft | DIN 43650A | Mini-Fast | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 5 | 10 – 28

Body Features

  • Port Material  316L

Dimensions

  • Product Diameter  22.22 mm [ .875 in ]

  • Product Length (mm) 94.48 | 96.77 | 99.56 | 667.5 | 677.6 | 1277.6 | 1280.4 | 1877.5 | 3075.9

  • Product Length (in) 3.72 | 3.81 | 3.92 | 26.28 | 26.68 | 50.3 | 50.41 | 73.92 | 121.1

Usage Conditions

  • Pressure (bar) .068 | .172 | .344 | .517 | .68 | 1.034 | 2.068

  • Pressure (psi) 1 | 2.5 | 5 | 7.5 | 10 | 15 | 30

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 1 – 5 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min

  • Pressure Accuracy  ±0.25% FSO

Industry Standards

  • Compatible With Agency/Standards Products  UL

  • Hazardous Area Approval  Non-Incendive

Other

  • Sensor Options  Increased Proof Pressure | No Option

  • Port Fitting  1/2 MNPT | 1/4 FNPT | 1/4 MNPT

Related Materials