Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Connector 3 Pin
Electrical Characteristics
-
Supply Voltage Range (V)
10 – 28
Dimensions
-
Product Diameter
22.22 mm [ .875 in ]
-
Product Length
84.5 mm [ 3.33 in ]
Usage Conditions
-
Pressure
34.47 bar [ 500 psi ]
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Signal Details
1 – 5 V
-
Proof Pressure Range
2X, Min
-
Pressure Accuracy
±0.5% FSO
Other
-
Sensor Options
No Option
-
Port Fitting
1/8 FNPT