This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The AST20PT series pressure and temperature transducer offers excellent non-linearity and non-repeatability performance measurements, reducing process penetration points and leaks.

The AST20PT pressure and temperature transducer features TE's Krystal Bond™ Technology alone offers excellent non-linearity and non-repeatability performance. When it is combined with the ASIC, the AST20PT steps into its own league of high performance pressure sensing at an affordable price. 

Benefits

  • ASIC Compensation 
  • Superb Temperature Performance
  • Real Time Thermal Compensation 
  • Real Time Linearity Correction 
  • Turndown Capability 
orange bar

Applications

  • Aerospace
  • Analytical Instruments
  • Hydraulics
  • Hydrogen (Consult factory for media compatibility)
  • Labs / Metrology
  • Medical
  • Military
  • Test Stands
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Compound | Gauge

Configuration Features

  • Electrical Connection  Cable | Cable 10 ft | Cable 2 ft | Connector 6 Pin | DIN 43650A | M12x1 | Mini-DIN 43650C | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10 – 28

Body Features

  • Port Material  17-4PH | 316L | Alloy C276

Dimensions

  • Product Diameter  25.4 mm [ 1 in ]

  • Product Length (mm) 88.6 | 89.66 | 115.8 | 118.3 | 126.2 | 128.5 | 677.6 | 690.3 | 3078.4 | 3101.3

  • Product Length (in) 3.49 | 3.53 | 4.56 | 4.66 | 4.97 | 5.06 | 26.68 | 27.18 | 121.2 | 122.1

Usage Conditions

  • Pressure (bar) .68 | 1.72 | 2 | 3.44 | 5 | 6.89 | 10.34 | 13.78 | 17.23 | 20.68 | 40 | 103.42 | 250 | 344.73 | 350 | 400

  • Pressure (psi) 1.973 | 10 | 25 | 29 | 40 | 50 | 72.5 | 100 | 150 | 200 | 250 | 300 | 400 | 1500 | 3000 | 3625 | 5000 | 5076.3

  • Operating Temperature Range (°C) -40 – 85 | -40 – 125

  • Operating Temperature Range (°F) -40 – 185 | -40 – 257

Operation/Application

  • Output Signal Details  0 – 10 V | 0 – 5 V | 1 – 10 V | 1 – 5 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min | 2X Rated

  • Pressure Accuracy  ±0.1% FSO

Other

  • Sensor Options  No Option

  • Port Fitting  1/2 MNPT | 1/4 MNPT | 1/8 MNPT | F250C Female

Related Materials

Datasheets & Catalog Pages

Agency Approvals

Agency Approval Document