This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Fully welded stainless steel housing
  • No oil fill, welds, or internal O-rings 
  • Wide operating temperature 
  • Compatible with liquids and gases 
  • Rugged, compact design 
  • Pressures up to 10,000 PSI 
  • Suitable for high shock and vibration applications 
  • EMI/RFI protection 

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Industrial Pressure Transducer

  • Pressure Type  Compound | Gauge | Sealed

Configuration Features

  • Electrical Connection  Connector 3 Pin | Deutsch DT04-3P

Electrical Characteristics

  • Supply Voltage Range (V) 10 – 28

Body Features

  • Port Material  316L

Dimensions

  • Product Diameter  22.22 mm [ .875 in ]

  • Product Length  82.04 mm [ 3.23 in ]

Usage Conditions

  • Pressure (bar) 2.068 | 20 | 700

  • Pressure (psi) 30 | 290 | 290.07 | 10152

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 1 – 5 V | 4 – 20 mA

  • Proof Pressure Range  2X, Min

  • Pressure Accuracy  ±0.25% FSO

Other

  • Sensor Options  No Option

  • Port Fitting  1/4 MNPT | 7/16-20 UNF Male

Related Materials

Datasheets & Catalog Pages

Product Specifications

Agency Approvals

Agency Approval Document