This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The XPM6 series M6 miniature pressure transducer's sensing element is a fully temperature compensated Wheatstone bridge made with high stability micro-machined silicon strain gauges.  For protection against thermal flash/explosive testing up to 1000 °C [1832 °F], the optional MH allows extra protection into the “H” shape diaphragm. The XPM6 incorporates TE's cutting edge SanShiftTM technology, which virtually eliminates zero shifts caused by installation torque.

Features

  • Sealed and gauge ranges 100 to 1000 bars  [1500 to 15000 psi] 
  • Stainless steel housing 
  • High level tension output available
  • For static and dynamic applications 
  • Linearity ±0.25% F.S.
  • M6x1 thread  
  • Flush diaphragm
  • Low installation torque sensitivity

Applications

  • Explosion test benches
  • Extreme miniature devices
  • Robotics and actuators
  • Breaking system pressure
  • Laboratory and research
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Absolute | Gauge | Sealed

Configuration Features

  • Electrical Connection  Cable 10 m | Cable 2 m | Cable 3 m | Cable 5 m | Cable 7 m | Integral connector | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10 | 10 – 30

Body Features

  • Port Material  Stainless Steel

Dimensions

  • Product Diameter  9.3 mm [ .366 in ]

  • Hex Width Across Flats  12 mm [ .472 in ]

  • Product Height (mm) 6 | 12 | 16 | 17 | 23 | 26 | 28.95

  • Product Height (in) .236 | .472 | .63 | .67 | .905 | 1.024 | 1.14

Usage Conditions

  • Pressure (bar) 35 | 100 | 200 | 350 | 500 | 1000

  • Pressure (psi) 500 | 1500 | 3000 | 5000 | 7500 | 15000

  • Operating Temperature Range (°C) -40 – 150 | -40 – 120

  • Operating Temperature Range (°F) -40 – 302 | -40 – 248

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 100 mV

  • Proof Pressure Range  2X FS

  • Pressure Accuracy  ±0.25% FSO | Down to ± .25% FSO

Other

  • Sensor Options  Cable Length | Compensation Temperature Range | IP67 Protection | No Option | Shielded Cable

  • Port Fitting  M6x1 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications