This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The XPM4 series miniature pressure transducer's all-titanium construction and flush diaphragm protect the sensor against most corrosive environments. The XPM4's threaded construction virtually eliminates zero shifts caused by installation torque. Its sensing element is a fully temperature compensated Wheatstone bridge configuration made with high stability, micro-machined, silicon strain gauges which optimize performance. As standard, the XPM4 is supplied with a cable outlet, strengthened by a strain-relief spring. An electrical connector outlet can be provided (optional).

Features

  • Absolute, sealed and gauge ranges 5 to 200 bars  [75 psi to 3 000 psi]
  • Cable or connector output 
  • Linearity up to ±0.35% F.S.
  • Flush diaphragm, all-titanium construction
  • Low installation torque sensitivity
  • M4x0.7 thread

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Absolute | Gauge | Sealed

Configuration Features

  • Electrical Connection  Cable 2 m | Cable 3 m | Cable 4 m | Cable 5 m | Integral connector | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10

Body Features

  • Port Material  Titanium

Dimensions

  • Product Diameter  8 mm [ .315 in ]

  • Hex Width Across Flats (mm) 8 | 20.3

  • Hex Width Across Flats (in) .315 | .8

  • Product Height (mm) 6.5 | 9.5 | 15.5 | 16.76

  • Product Height (in) .256 | .374 | .61 | .66

Usage Conditions

  • Pressure (bar) 5 | 10 | 20 | 35 | 50 | 100 | 200 | 300

  • Pressure (psi) 75 | 150 | 300 | 500 | 750 | 1500 | 3000 | 4300

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Operation/Application

  • Output Signal Details  100 mV | 30 mV | 60 mV

  • Proof Pressure Range  2X FS

  • Pressure Accuracy  ±0.35% FSO | Down to ± .35% FSO

Other

  • Sensor Options  Cable Length | Compensation Temperature Range | Connector Output | High Accuracy | IP67 Protection | None | No Option | Shielded Cable

  • Port Fitting  M4x0.7 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications