This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Made of stainless steel, the rugged XPC10 is suitable for corrosive liquids and gases in a wide variety of harsh environments. The XPM10 threaded construction virtually eliminates zero shifts caused by installation torque. The core technology of the XPC10 consists of a foil strain gauge wired in a Wheatstone bridge circuit to provide excellent temperature stability. Optional on-board amplifier is available. A PT1000 temperature probe is optionally available for all ranges as a custom design. 

Specifications

  • Ranges 1 to 350 bar [15 psi to 5,000 psi]
  • Absolute, sealed and gauge ranges
  • Amplified output available  Linearity up to ±0.25% F.S 
  • Very low mass, approximately 20 grams without cable (dependent on options) 
  • Low installation torque sensitivity 
  • M10x1 or 3/8-24UNF thread 
  • Specific threads lengths on request 
  • Integrated amplifier optional
  • Titanium body on request 
  • Optional IP67 ingress protection 

Applications

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Sensor Type  Miniature Pressure Transducer

  • Pressure Type  Absolute | Gauge | Sealed

Configuration Features

  • Electrical Connection  Cable .2 m | Cable .5 m | Cable 10 m | Cable 11 m | Cable 15 m | Cable 2 m | Cable 3 m | Cable 4 m | Cable 5 m | Cable 6 m | Cable 8 m | Integral connector | No Connector

Electrical Characteristics

  • Supply Voltage Range (V) 10 | 10 – 30

Body Features

  • Port Material  Stainless Steel

Dimensions

  • Product Diameter  15 mm [ .59 in ]

  • Hex Width Across Flats  15 mm [ .59 in ]

  • Product Height (mm) 7 | 10.5 | 14 | 20.32 | 21.5 | 21.6

  • Product Height (in) .28 | .414 | .55 | .8 | .846 | .85

Usage Conditions

  • Pressure (bar) 5 | 10 | 20 | 35 | 50 | 70 | 100 | 200 | 350 | 500

  • Pressure (psi) 72.51 | 150 | 300 | 500 | 750 | 1000 | 1500 | 3000 | 5000 | 7500

  • Operating Temperature Range (°C) -40 – 220 | -40 – 120

  • Operating Temperature Range (°F) -40 – 428 | -40 – 248

Operation/Application

  • Output Signal Details  .5 – 4.5 V | 1.2 mV/V | 120mV

  • Proof Pressure Range  1.5X FS

  • Pressure Accuracy  ±0.25% FSO | Down to ± .25% FSO

Other

  • Sensor Options  Cable Length | Compensation Temperature Range | IP67 Protection | No Option | Shielded Cable

  • Port Fitting  3/8-24 UNF Male | M10x1 Male

Related Materials

Datasheets & Catalog Pages

Product Specifications